The GF-343 is an optical gas imaging camera that lets you see CO2 leaks quickly, easily, and from a safe distance. Whether CO2 is a byproduct of a production process, a trace gas used to detect leaks from power generators, or as part of an Enhanced Oil Recovery program, fast and accurate detection of CO2 leaks is key to keeping your operation running safely, efficiently, and profitably.
Reliable, non-contact CO2 detection lets plants prevent unplanned outages by allowing them to inspect equipment while it is still online in the course of normal operations. It also helps keep operations safe while moving towards carbon-neutral capture and storage operations.
Model Number | GF343 |
Imaging Specifications | |
---|---|
Detector Type | Cooled InSb |
Spectral Response | 4.2 – 4.4 μm |
Resolution | 320 × 240 |
Total Pixels | 76,800 |
Thermal Sensitivity | <15 mK @ +30°C (+86°F) |
Lens Options | Standard: 24° × 18°; Optional: 14.5°, 6° |
Zoom | 1 – 8× continuous digital |
Focus | Auto & Manual |
Color LCD | 4.3”; 800 × 480 Pixels |
Adjustable Viewfinder | 800 × 480 Pixels |
Video Camera w/Lamp | 3.2 MP |
Laser Spot | Yes |
Video Out | HDMI |
Annotation | |
GPS | Yes |
File Storage | |
Radiometric JPG | Yes |
MPEG Video Recording | Yes |
Oil and Gas Industry Faces Its Methane Problem
National Geographic
Delaware-size gas plume over West illustrates the cost of leaking methane
Washington Post
Clean Air Task Force is a nonprofit organization dedicated to reducing atmospheric pollution through research, advocacy, and private sector collaboration. Read more
Carbon Limits (formerly ECON Carbon), based in Oslo, Norway, is an active player in energy efficiency and greenhouse gas emission reduction projects. With substantial experience in all the aspects of carbon markets and climate policy, Carbon Limits assists clients in identifying, developing, and monitoring emission reduction projects. Read more
Model Number | GF343 |
Imaging Specifications | |
---|---|
Detector Type | Cooled InSb |
Spectral Response | 4.2 – 4.4 μm |
Resolution | 320 × 240 |
Total Pixels | 76,800 |
Thermal Sensitivity | <15 mK @ +30°C (+86°F) |
Lens Options | Standard: 24° × 18°; Optional: 14.5°, 6° |
Zoom | 1 – 8× continuous digital |
Focus | Auto & Manual |
Color LCD | 4.3”; 800 × 480 Pixels |
Adjustable Viewfinder | 800 × 480 Pixels |
Video Camera w/Lamp | 3.2 MP |
Laser Spot | Yes |
Video Out | HDMI |
Annotation | |
GPS | Yes |
File Storage | |
Radiometric JPG | Yes |
MPEG Video Recording | Yes |
Oil and Gas Industry Faces Its Methane Problem
National Geographic
Delaware-size gas plume over West illustrates the cost of leaking methane
Washington Post
Clean Air Task Force is a nonprofit organization dedicated to reducing atmospheric pollution through research, advocacy, and private sector collaboration. Read more
Carbon Limits (formerly ECON Carbon), based in Oslo, Norway, is an active player in energy efficiency and greenhouse gas emission reduction projects. With substantial experience in all the aspects of carbon markets and climate policy, Carbon Limits assists clients in identifying, developing, and monitoring emission reduction projects. Read more
2019 © FLIR® Systems, Inc. All rights reserved.
Privacy Policy | Copyright Policy | Terms of Use