The FLIR infrared camera is a preventative maintenance solution to spot leaks in piping, flanges and connections in petrochemical operations. The infrared camera can rapidly scan large areas and pinpoint leaks in real time. It is ideal for monitoring plants that are difficult to reach with contact measurement tools.
Literally thousands of components can be scanned per shift without the need to interrupt the process. It reduces repair downtime and provides verification of the process. Above all it is exceptionally safe, allowing potentially dangerous leaks to be monitored from several meters away. FLIR will significantly improve your work safety, environmental and regulatory compliance, not to mention helping to improve the bottom line by finding leaks that essentially decrease profits. The new now embeds GPS data into the image allowing workers to pinpoint the location of the leak or hot spot.
Images from FLIR GF-Series infrared cameras are recordable to any off-the-shelf video recorder for easy archiving and documentation.
Rotatable flip out screen makes it possible to inspect hard to reach places
Scan large areas and pinpoint leaks in real time
Independent laboratory (third party) testing confirms that the GasFindIR cameras can see the following gases at the minimum detected leak rate (MDLR):
Model Number | |
Imaging Specifications | |
---|---|
Detector Type | Cooled InSb |
Spectral Response | 3.2 – 3.4 μm |
Resolution | 320 × 240 |
Total Pixels | 76,800 |
Thermal Sensitivity | <15 mK @ +30°C (+86°F) |
Accuracy | ±1°C (±1.8°F) for temperature range 0°C to +100°C (+32°F to +212°F) or ±2% of reading for temperature range >+100°C (>+212°F) |
Temperature Range | -20°C to 350°C (-40°F to 662°F) |
High Temp Option | Yes |
Lens Options | Standard: 24° × 18°; Optional: 14.5°, 6° |
Zoom | 1 – 8× continuous digital |
Focus | Auto & Manual |
Color LCD | 4.3”; 800 × 480 Pixels |
Adjustable Viewfinder | Tiltable OLED, 800 × 480 pixels |
Video Camera w/Lamp | 3.2 MP |
Laser Spot | Yes |
Video Out | HDMI |
Analysis | |
Spotmeters | 10* |
Area Boxes | 5 (min./max./avg.)* |
Profiles | 1 live line (horiz. or vert.)* |
Delta T | Yes* |
Annotation | |
GPS | Yes |
File Storage | |
Radiometric JPG | Yes |
Radiometric Video (15Hz) | No |
MPEG Video Recording | Yes |
*GF300 is not calibrated for temperature measurement.
Watch the videos below to see footage taken with the FLIR .
FLIR GF-Series Brochure
FLIR Datasheet
FLIR GF-Series - Fixed Lens Export Information
FLIR GF-Series - Removable Lens Export Information
Oil and Gas Industry Faces Its Methane Problem
National Geographic
Delaware-size gas plume over West illustrates the cost of leaking methane
Washington Post
Clean Air Task Force is a nonprofit organization dedicated to reducing atmospheric pollution through research, advocacy, and private sector collaboration. Read more
Carbon Limits (formerly ECON Carbon), based in Oslo, Norway, is an active player in energy efficiency and greenhouse gas emission reduction projects. With substantial experience in all the aspects of carbon markets and climate policy, Carbon Limits assists clients in identifying, developing, and monitoring emission reduction projects. Read more
Images from FLIR GF-Series infrared cameras are recordable to any off-the-shelf video recorder for easy archiving and documentation.
Rotatable flip out screen makes it possible to inspect hard to reach places
Scan large areas and pinpoint leaks in real time
Independent laboratory (third party) testing confirms that the GasFindIR cameras can see the following gases at the minimum detected leak rate (MDLR):
Model Number | |
Imaging Specifications | |
---|---|
Detector Type | Cooled InSb |
Spectral Response | 3.2 – 3.4 μm |
Resolution | 320 × 240 |
Total Pixels | 76,800 |
Thermal Sensitivity | <15 mK @ +30°C (+86°F) |
Accuracy | ±1°C (±1.8°F) for temperature range 0°C to +100°C (+32°F to +212°F) or ±2% of reading for temperature range >+100°C (>+212°F) |
Temperature Range | -20°C to 350°C (-40°F to 662°F) |
High Temp Option | Yes |
Lens Options | Standard: 24° × 18°; Optional: 14.5°, 6° |
Zoom | 1 – 8× continuous digital |
Focus | Auto & Manual |
Color LCD | 4.3”; 800 × 480 Pixels |
Adjustable Viewfinder | Tiltable OLED, 800 × 480 pixels |
Video Camera w/Lamp | 3.2 MP |
Laser Spot | Yes |
Video Out | HDMI |
Analysis | |
Spotmeters | 10* |
Area Boxes | 5 (min./max./avg.)* |
Profiles | 1 live line (horiz. or vert.)* |
Delta T | Yes* |
Annotation | |
GPS | Yes |
File Storage | |
Radiometric JPG | Yes |
Radiometric Video (15Hz) | No |
MPEG Video Recording | Yes |
*GF300 is not calibrated for temperature measurement.
Watch the videos below to see footage taken with the FLIR .
FLIR GF-Series Brochure
FLIR Datasheet
FLIR GF-Series - Fixed Lens Export Information
FLIR GF-Series - Removable Lens Export Information
Oil and Gas Industry Faces Its Methane Problem
National Geographic
Delaware-size gas plume over West illustrates the cost of leaking methane
Washington Post
Clean Air Task Force is a nonprofit organization dedicated to reducing atmospheric pollution through research, advocacy, and private sector collaboration. Read more
Carbon Limits (formerly ECON Carbon), based in Oslo, Norway, is an active player in energy efficiency and greenhouse gas emission reduction projects. With substantial experience in all the aspects of carbon markets and climate policy, Carbon Limits assists clients in identifying, developing, and monitoring emission reduction projects. Read more
2019 © FLIR® Systems, Inc. All rights reserved.
Privacy Policy | Copyright Policy | Terms of Use