Forever Change the Way
    You Spot Problems
    WITH FLIR TG165 & TG167
FLIR TG165 and TG167 Spot Thermal Cameras

FLIR TG165 & TG167 Spot Thermal Cameras

The FLIR TG165 and TG167 Spot Thermal Cameras bridge the gap between single spot infrared thermometers and FLIR’s legendary thermal cameras. Equipped with FLIR’s exclusive Lepton® micro thermal sensor, these cameras let you see the heat so you know exactly where to target the measurement spot. Easily find unseen hot and cold spots for instant troubleshooting, and store images and data to show customers and include in reports.

Both units give you the ability to quickly find problems in electrical systems or in building diagnostics applications. So how do you know which one to choose? The difference is in the field of view.

Field of View Options

FLIR TG167 gives you quality image detail on even small connectors and wires



FLIR TG165 makes it easy to frame an entire scene in a single image



FLIR TG165 – See the Big Picture

Makes it easy to frame an entire wall in a single image

Useful for both building and general electrical inspections, the TG165’s wide 50-degree field of view makes it ideal for building applications. Frame an entire room’s wall in a single image.

  • Best choice for building diagnostics
  • Perfect for HVAC, automotive, or spot checking building maintenance applications
  • See the entire condenser or electric motor all at once and measure spot temperatures on key areas of concern
Where to Buy Brochure Datasheet

FLIR TG167 – It’s All in the Details

Gives you quality image detail on even small connectors and wires

Designed primarily for indoor electrical inspection, the TG167 will help you easily find unseen hot and cold spots in electrical cabinets or switch boxes from a safe distance. The 25-degree field of view gives you image clarity on small details from a farther distance, including small connectors and wires.

  • Best choice for indoor electrical inspections
  • See building details from outdoors or at a longer range
  • Quickly identify mechanical wear
  • Reduce troubleshooting time

Imaging Specifications

Model TG165 TG167
Imaging and optical data
Field of view (FOV) 50º x 38,6º 25º x 19.6º
IR resolution 80 × 60 pixels
Thermal sensitivity/NETD < 150 mK
Minimum focus distance) 0.1 m (4 in.)
Image frequency 9Hz
Focus Focus free
Detector data
Detector type Focal plane array (FPA), uncooled microbolometer
Spectral range 8–14 μm
Image presentation
Display 2.0 in. TFT LCD
Object temperature range –25 to +380°C (–13 to +716°F)
Accuracy ±1.5% or 1.5°C (2.7°F)
Distance to spot ratio 24:1
Minimum measurement distance 26 cm (10 in.)
Center spot Yes
Color palettes Hot Iron, Rainbow, Grayscale
Image Storage
Memory type Micro SD card
Image storage capacity 75 000 pictures with included 8 GB Micro SD card
Memory expansion 32 GB SD card maximum
Saved image format Bitmap (BMP) image with temperature and emissivity
Laser pointers
Laser Dual diverging lasers indicate the temperature measurement area, activated by pulling the trigger
Power system
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Battery operating time >5 hours of continuous scanning with lasers
Battery charge life 30 days minimum
Charging system Battery is charged inside the camera
Charging time 4 hours to 90%, 6 hours to 100%
Power management Adjustable; OFF, 1 min., 2 min., 5 min., 10 min.
Environmental data
Operating temperature range -10 to +45ºC (+14 to 113ºF)
Storage temperature range -30 to +55ºC (-22 to 131ºF)
Humidity (operating and storage) 0-90% RH (0-37ºC (32-98.6ºF)), 0-65% RH (37-45ºC (98.6-113ºF)), 0-45% RH (45-55ºC (113-131ºF))
Physical data
Camera weight, incl. battery 0.312 kg (11 oz.)
Camera size (LxWxH) 186 mm × 55 mm × 94 mm (7.3 in. × 2.2 in. × 3.7 in.)
Tripod mounting 1/4 in.-20 on handle bottom
Includes Wrist strap lanyard, 8 GB Micro SD card, power supply with separate USB cable, printed documentation

TG165/167 Spot Thermal Camera Infrared Image Gallery


Watch Videos of How to Use the TG165 Spot Thermal Camera


What TG165 Spot Thermal Camera Can Do for You


FLIR TG165 product video tour


TG165 Spot Thermal Camera: Ease of Use


TG165 Spot Thermal Camera quick start guide


What Customers Like About TG165


Reitmeier Mechanical takes TG165 down to the boiler room