In the heat of the battle, a thermal imaging camera is indispensable – a vital tool that helps you quickly visualize your plan of attack, locate hot spots, and save lives. Ideally, every engine and truck company should have at least one high-performance TIC on hand. Since FLIR K-Series arrived on the scene, now that’s more feasible.
Affordable K-Series TICs offer new, easier ways to see more clearly in the darkest, smokiest environments by showing big, bright FLIR images to help you maneuver more strategically, stay better oriented, and find victims faster. With greater situational awareness, you’ll improve safety and the likelihood of successful outcomes.
Discover our most affordable TIC: FLIR K2
FSX™ enhances K55 thermal images through real-time digital processing inside the camera. The result is an ultra-sharp image that shows extraordinary structural, edge, and other instantly-recognizable detail. This helps make it much easier for firefighters and rescue teams to find their way through the smokiest, darkest environments, and to instantly identify targets in scenes with extreme temperature dynamics.
Thermal Image without FSX™
Thermal Image with FSX™
Thermal Image without FSX™
Thermal Image with FSX™
Note: FSX™ is only available on K55.
Clear and Crisp Thermal Images
The maintenance-free uncooled microbolometer sensor produces detail-rich images at 320 x 240 pixels (K55 & K65) and 240 x 180 pixels (K45) Thermal images are displayed on a large bright 4” LCD, helping you navigate easier and make more efficient, accurate decisions.
FSX™ Flexible Scene Enhancement (K45, K55, K65 only)
FSX enhances K45, K55, and K65 thermal images through real-time digital processing inside the camera. The result is an ultra-sharp image that shows extraordinary structural, edge, and other instantly-recognizable detail. This helps make it much easier for firefighters and rescue teams to find their way through the smokiest, darkest environments, and to instantly identify targets in scenes with extreme temperature dynamics.
Learn more about FSX™
NFPA® - Compliant K65
The K65 is an advanced, feature-rich thermal imaging camera that is designed to be fully compliant with the National Fire Protection Association® (NFPA) 1801-2013 Standard for Thermal Imagers covering usability, image quality, and durability for firefighting.
Get all the details
NEW! Expanded Warranty
All new K-Series cameras are protected by our exclusive FLIR 2-5-10 Warranty that includes 2 years of coverage on batteries, five years on the camera, and ten years on the detector.
In-Camera Video Storage (K55 & K65 only)
Not only can the new FLIR K55 and the new K65 save hundreds of still images, they can record and store 200 video files in clips of 5 minutes (maximum) each.K55 and K65 videos can be useful for later analysis and are ideal for training purposes. Playback videos directly from the in-camera archive or download them to your computer via USB.
Extremely Affordable: A Thermal Imaging Camera in Every Fire Truck
FLIR develops and manufactures more thermal imaging cameras than any other company. Thanks to economies of scale, FLIR is able to offer K-Series at an extremely affordable price.
Rugged & Reliable
The K-Series is designed to meet tough operating conditions. It withstands a drop from 2 meters onto a concrete floor, is water resistant (IP67) and fully operating up to +260°C/+500°F for 5 minutes.
Easy-to-Use, Even with Gloves On
An intuitive and simple user interface allows you to focus on the job at hand. FLIR K45, K55, and K65 cameras FLIR K45, K55, and K65 cameras can be controlled by 3 large buttons ideal for a gloved firefighter’s hand.
Produce Simple Reports
Thermal images can be stored in the FLIR K-Series onboard archive (K45, K55, K65 only) and later be used to produce simple reports of what happened at the scene.
National Fire Protection Association and NFPA are registered trademarks of the National Fire Protection Association. The NFPA does not test, certify or approve any products.
Model | K45 | K55 | K65 |
Certifications | |||
---|---|---|---|
Certified according to NFPA1801:2013 specification | No | Yes | |
Imaging and optical data | |||
IR resolution | 240 x 180 pixels | 320 × 240 pixels | |
Thermal sensitivity | < 40 mK @ +30°C (+86°F) | < 30 mK @ +30°C (+86°F) | |
Contrast optimization | Digital image enhancement using FSX | ||
Field of view (FOV) / focus | 51° × 38° / fixed focus | ||
Image frequency | 60 Hz | ||
Zoom | 2x, digital zoom | ||
Focal Plane Array (FPA) / Spectral range | Uncooled microbolometer / 7.5–13 µm | ||
Start-up time | < 17 sec. (IR-image, no GUI) | ||
Start-up time from sleep mode | < 4 sec. | ||
Image storage | Up to 200 JPEG images on internal Flash Memory (co-dependent on the number of saved video clips) | ||
Video storage | No | 200 files in total, with a maximum duration of 5 minutes per video clip | |
In-camera video recording format | No | Non radiometric MPEG-4 to internal Flash Memory | |
Image presentation | |||
Display | 4” LCD, 320 × 240 pixels, backlit | ||
Image modes | • IR image: TI Basic NFPA fire-fighting mode / Black-and-white fire-fighting mode / Fire mode Search-and-rescue mode / Heat detection mode • Thumbnail gallery |
||
Auto-range | Yes, mode dependent | ||
Measurement | |||
Object temperature range | –20 °C to +150 °C / -4 °F to +302 °F, 0 °C to +650 °C / 32 °F to +1,202 °F | ||
Accuracy | ±4°C or ±4% of reading for ambient temperature, 10°C to 35°C / 50 °F to 95 °F | ||
Measurement analysis | |||
Spotmeter | 1 | ||
Isotherm | Yes, According to NFPA and mode dependent | ||
Automatic heat detection | Heat detection mode (the hottest 20% of the scene is colorized) | ||
Set-up | |||
Color palettes | Multiple palettes, mode dependent | ||
Regional adjustments | Units, date and time formats | ||
Data communication interfaces | |||
Interfaces | USB-mini | ||
USB | USB Mini-B: Data transfer to and from PC / uncompressed colorized video | ||
Power system | |||
Battery | Li Ion, 4 hours operating time | ||
Charging system | 2-bay charger, truck charger available | ||
Charging time | 2 hours to 85% (3 hours and 25 minutes) capacity, charging status indicated by LED’s | ||
Charging temperature | 0 °C to +45 °C / 32 °F to 113 °F | ||
Environmental data | |||
Operating temperature range | –20°C to +85°C (–4°F to +185°F) / +150°C (+302°F): 15 min / +260°C (+500°F): 5 min | ||
Storage temperature range | –40 °C to +85 °C (-40 °F to +185 °F) | ||
Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25ºC to + 40ºC (+77ºF to +104ºF) / 2 cycles | ||
Relative humidity | 95% relative humidity +25ºC to + 40ºC (+77ºF to +104ºF) non-condensing | ||
Directives | Designed to meet NFPA 1801:2013 specification: • Vibration • Impact acceleration resistance • Corrosion • Viewing surface abrasion • Heat resistance • Heat and flame • Product label durability |
Certified according to NFPA 1801:2013 specification: • Vibration • Impact acceleration resistance • Corrosion • Viewing surface abrasion • Heat resistance • Heat and flame • Product label durability |
|
EMC | • EN 61000-6-2:2005 (Immunity) • EN 61000-6-3:2011 (Emission) • FCC 47 CFR Part 15B (Emission) |
||
Magnetic fields | EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment) | ||
Encapsulation | IP 67 (IEC 60529) | ||
Shock | 25 g (IEC 60068-2-27) | ||
Vibration | 2 g (IEC 60068-2-6) | ||
Drop | 2.0 m / 6.6 ft., on concrete floor (IEC 60068-2-31) | ||
Safety (power supply) | CE/EN/UL/CSA/PSE 60950-1 | ||
Physical data | |||
Camera weight, incl. battery | <1,1 kg / 2.4lb | ||
Camera size (L × W × H) | <120 × 125 × 280 mm / <4.7 x 4.9 x 11” | ||
Tripod mounting | UNC ¼”-20 | ||
Packaging | |||
Packaging, contents | K45/K55/K65 box contents: Infrared camera, Battery (2 ea.), Battery charger, Hard transport case, Power supply, Printed documentation, USB cable, K45/K55 (not K65) also includes: Lanyard strap, Neck strap, Retractable lanyard K65 also includes: Torx screwdriver (T20) |
||
Optional accessories | Extra battery, battery charger, retractable lanyard, strap lanyard, neck strap, USB-cable, tripod adapter, in-truck charger |
Update your K-Series to the latest firmware version by downloading the small PC-compatible program to your desktop. Instructions are included in the zip file below.
Clear and Crisp Thermal Images
The maintenance-free uncooled microbolometer sensor produces detail-rich images at 320 x 240 pixels (K55 & K65) and 240 x 180 pixels (K45) Thermal images are displayed on a large bright 4” LCD, helping you navigate easier and make more efficient, accurate decisions.
FSX™ Flexible Scene Enhancement (K45, K55, K65 only)
FSX enhances K45, K55, and K65 thermal images through real-time digital processing inside the camera. The result is an ultra-sharp image that shows extraordinary structural, edge, and other instantly-recognizable detail. This helps make it much easier for firefighters and rescue teams to find their way through the smokiest, darkest environments, and to instantly identify targets in scenes with extreme temperature dynamics.
Learn more about FSX™
NFPA® - Compliant K65
The K65 is an advanced, feature-rich thermal imaging camera that is designed to be fully compliant with the National Fire Protection Association® (NFPA) 1801-2013 Standard for Thermal Imagers covering usability, image quality, and durability for firefighting.
Get all the details
NEW! Expanded Warranty
All new K-Series cameras are protected by our exclusive FLIR 2-5-10 Warranty that includes 2 years of coverage on batteries, five years on the camera, and ten years on the detector.
In-Camera Video Storage (K55 & K65 only)
Not only can the new FLIR K55 and the new K65 save hundreds of still images, they can record and store 200 video files in clips of 5 minutes (maximum) each.K55 and K65 videos can be useful for later analysis and are ideal for training purposes. Playback videos directly from the in-camera archive or download them to your computer via USB.
Extremely Affordable: A Thermal Imaging Camera in Every Fire Truck
FLIR develops and manufactures more thermal imaging cameras than any other company. Thanks to economies of scale, FLIR is able to offer K-Series at an extremely affordable price.
Rugged & Reliable
The K-Series is designed to meet tough operating conditions. It withstands a drop from 2 meters onto a concrete floor, is water resistant (IP67) and fully operating up to +260°C/+500°F for 5 minutes.
Easy-to-Use, Even with Gloves On
An intuitive and simple user interface allows you to focus on the job at hand. FLIR K45, K55, and K65 cameras FLIR K45, K55, and K65 cameras can be controlled by 3 large buttons ideal for a gloved firefighter’s hand.
Produce Simple Reports
Thermal images can be stored in the FLIR K-Series onboard archive (K45, K55, K65 only) and later be used to produce simple reports of what happened at the scene.
National Fire Protection Association and NFPA are registered trademarks of the National Fire Protection Association. The NFPA does not test, certify or approve any products.
Model | K45 | K55 | K65 |
Certifications | |||
---|---|---|---|
Certified according to NFPA1801:2013 specification | No | Yes | |
Imaging and optical data | |||
IR resolution | 240 x 180 pixels | 320 × 240 pixels | |
Thermal sensitivity | < 40 mK @ +30°C (+86°F) | < 30 mK @ +30°C (+86°F) | |
Contrast optimization | Digital image enhancement using FSX | ||
Field of view (FOV) / focus | 51° × 38° / fixed focus | ||
Image frequency | 60 Hz | ||
Zoom | 2x, digital zoom | ||
Focal Plane Array (FPA) / Spectral range | Uncooled microbolometer / 7.5–13 µm | ||
Start-up time | < 17 sec. (IR-image, no GUI) | ||
Start-up time from sleep mode | < 4 sec. | ||
Image storage | Up to 200 JPEG images on internal Flash Memory (co-dependent on the number of saved video clips) | ||
Video storage | No | 200 files in total, with a maximum duration of 5 minutes per video clip | |
In-camera video recording format | No | Non radiometric MPEG-4 to internal Flash Memory | |
Image presentation | |||
Display | 4” LCD, 320 × 240 pixels, backlit | ||
Image modes | • IR image: TI Basic NFPA fire-fighting mode / Black-and-white fire-fighting mode / Fire mode Search-and-rescue mode / Heat detection mode • Thumbnail gallery |
||
Auto-range | Yes, mode dependent | ||
Measurement | |||
Object temperature range | –20 °C to +150 °C / -4 °F to +302 °F, 0 °C to +650 °C / 32 °F to +1,202 °F | ||
Accuracy | ±4°C or ±4% of reading for ambient temperature, 10°C to 35°C / 50 °F to 95 °F | ||
Measurement analysis | |||
Spotmeter | 1 | ||
Isotherm | Yes, According to NFPA and mode dependent | ||
Automatic heat detection | Heat detection mode (the hottest 20% of the scene is colorized) | ||
Set-up | |||
Color palettes | Multiple palettes, mode dependent | ||
Regional adjustments | Units, date and time formats | ||
Data communication interfaces | |||
Interfaces | USB-mini | ||
USB | USB Mini-B: Data transfer to and from PC / uncompressed colorized video | ||
Power system | |||
Battery | Li Ion, 4 hours operating time | ||
Charging system | 2-bay charger, truck charger available | ||
Charging time | 2 hours to 85% (3 hours and 25 minutes) capacity, charging status indicated by LED’s | ||
Charging temperature | 0 °C to +45 °C / 32 °F to 113 °F | ||
Environmental data | |||
Operating temperature range | –20°C to +85°C (–4°F to +185°F) / +150°C (+302°F): 15 min / +260°C (+500°F): 5 min | ||
Storage temperature range | –40 °C to +85 °C (-40 °F to +185 °F) | ||
Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25ºC to + 40ºC (+77ºF to +104ºF) / 2 cycles | ||
Relative humidity | 95% relative humidity +25ºC to + 40ºC (+77ºF to +104ºF) non-condensing | ||
Directives | Designed to meet NFPA 1801:2013 specification: • Vibration • Impact acceleration resistance • Corrosion • Viewing surface abrasion • Heat resistance • Heat and flame • Product label durability |
Certified according to NFPA 1801:2013 specification: • Vibration • Impact acceleration resistance • Corrosion • Viewing surface abrasion • Heat resistance • Heat and flame • Product label durability |
|
EMC | • EN 61000-6-2:2005 (Immunity) • EN 61000-6-3:2011 (Emission) • FCC 47 CFR Part 15B (Emission) |
||
Magnetic fields | EN 61 000-4-8, Test level 5 for continuous field (severe industrial environment) | ||
Encapsulation | IP 67 (IEC 60529) | ||
Shock | 25 g (IEC 60068-2-27) | ||
Vibration | 2 g (IEC 60068-2-6) | ||
Drop | 2.0 m / 6.6 ft., on concrete floor (IEC 60068-2-31) | ||
Safety (power supply) | CE/EN/UL/CSA/PSE 60950-1 | ||
Physical data | |||
Camera weight, incl. battery | <1,1 kg / 2.4lb | ||
Camera size (L × W × H) | <120 × 125 × 280 mm / <4.7 x 4.9 x 11” | ||
Tripod mounting | UNC ¼”-20 | ||
Packaging | |||
Packaging, contents | K45/K55/K65 box contents: Infrared camera, Battery (2 ea.), Battery charger, Hard transport case, Power supply, Printed documentation, USB cable, K45/K55 (not K65) also includes: Lanyard strap, Neck strap, Retractable lanyard K65 also includes: Torx screwdriver (T20) |
||
Optional accessories | Extra battery, battery charger, retractable lanyard, strap lanyard, neck strap, USB-cable, tripod adapter, in-truck charger |
Update your K-Series to the latest firmware version by downloading the small PC-compatible program to your desktop. Instructions are included in the zip file below.
Call 1-877-759-8164 or fill out our info request form
Get the FLIR K53/K55/K65 thermal imaging camera at a 30% discount!
Get FREE online basic FLIR K-Series thermal imaging camera operation training.
Access the course
* After product registration
2019 © FLIR® Systems, Inc. All rights reserved.
Privacy Policy | Copyright Policy | Terms of Use